Part Number: TCA9548A-Q1
Tool/software:
I see several threads on this, but I need to absolutely sure on this. The datasheet specs a max junction temperature of 130C if VCC is less than or equal to 3.6V. However in the packaging section, all the package specs are 85C max. Please confirm that I can operate this part a a max temperature of 105C with VCC at 3.35V max.
- Thanks