Part Number: P82B96
Other Parts Discussed in Thread: TCA9617B
Tool/software:
Master will communicate with 6 slaves through I2C buffer(P82B96PWR), each slave is at a distance of 100mm from the master, last slave is at a distance of 600mm. Master is in one PCBA and all slaves are interconnected through board to board connector .
1) Please suggest which configuration of BUFFER is works better?i2C Config-two options-for Ti Application Eng.pdf
2) Need P82B96PWR I2C buffer "pspice for Ti" or TINA simulation model to simulate the circuit.