Part Number: SN65C1168E
Tool/software:
The data sheet and application test circuits seems contradictory.
For a typical application with 100Ohm termination, and typical output drive voltage Vod2 of 3.7V , then 37mA would be being sourced / sank.
However the datasheet lists 20mA as recommended and absolute maximum levels (Ioh Iol and Iok) . This 20mA as a 'maximum' seems completely counter-inuitive as with 100Ohm region termination this will always be exceeded.
Is the device intended to operate with the outputs in some form of current limit, and the developed Vod will be whatever is developed across the terminator with the actual current limit (up to Vcc) ?