Part Number: TUSB8044A
Other Parts Discussed in Thread: TUSB8042A
Tool/software:
Hello Team ,
we are developing hub for video streaming and charging in our application following point need consider
- 1. Upstream Port Connected to Laptop USB 3.0 Type A Port
- Down Stream Port 1 Connected to ( Device ) 5V -1.5A (USB 2.0 )
- Down Stream Port 2 connected MIC
- Down Stream Port 3 Webcam (USB 3.0)
- Down Stream Port 4 Spare
- Suggest without any programming Ready to use
- Linux Driver support
- Ghost Charging and Battery Charging Support at downstream port.
review and suggest part for above application we have selected TUSB8044A