Part Number: UA9637A
Other Parts Discussed in Thread: THVD1400, THVD1500, THVD2410, AM26C32, AM26LV32
Tool/software:
Application is conversion of RS422 type quadrature (A&B) signals to TTL from a magnetic linear scale from a CNC machine in an industrial environment.
Cable length from the encoder is fairly short ~2m, and the signals are twisted pair in shielded cable.
In close proximity (within 0.5m) is a VFD driving a 2HP motor and the output of the VFD is 240V, 10A square wave so lots of nasty fast high current edges. This causes high frequency spikes on the chassis ground wiring.
The output signals from the encoders will connect directly to the inputs of the UA9637., and we expect a few volts RMS of coupled high frequency common mode noise on those encoder signals. Do we need any additional protection on the inputs to the UA9637?