Part Number: DP83822IF
Tool/software:
It isn't clear which external pins benefit from setting the series termination resistance. All the RX pins (RX_D0 to RX_D3, RX_CLK, RX_CTRL) ..or.. only the RX_D0 to RX_D3 pins?
Whichever pins this register controls, since the default is 58.07 ohms, I assume putting additional series termination resistors on these lines is a bad idea. We currently have 33 ohm external resistors on all the RX pins, and I'm thinking of making them 0 ohm.
Thanks, Dean