Part Number: SN65DSI83
Tool/software:
Hi team,
My customer New-HMI project now needs a single-channel MIPI DSI, 4xData lanes to Dual-LVDS bridge chip. The requirements are as follows.
1. Support single-channel DSI to dual-link LVDS;
2. In dual-link LVDS mode, the LVDS output clock range is 25-154MHz;
3. Suitable for resolutions above 1920*1080P;
4. VCC=1.8V/3.3V, 3.3V is preferred;
5. Operating temperature range: -20℃~70℃
Thanks
Lillian