Part Number: TLIN2029A-Q1
Tool/software:
Hi,
①What are the meanings of a commander and a responder? Will the commander become the master and the responder become the slave?
②If it becomes a 48V system, will the bus voltage of LIN also be TYP48V?
③recommended Operating Conditions
The TLIN2021A is MAX.45V and the TLIN2029A is MAX.48V.
Is this because the Tj condition differs from 2021:MAX.150°C and 2029:MAX125°C?
④ What in system configuration is Wake-up used with the wake terminal?
BR,
Taku