Part Number: TCAN1162-Q1
Tool/software:
We are powering our entire design with 5V ; hence we are using 5V for CAN Transceiver IO supply ,which is possible as per the datasheet.
But in the electrical spec of RXD and TXD pins ,spec is provided for VIO = 3.3V.
Here Voh(min) is 0.8V ,but in our controller side Vih(min) is 3.5V.
But in RXD Output characteristics all units are referred to Vio , so should we consider it as VIO x 0.8V = 5 x 0.8 =4V ?