Part Number: SN55LVCP22-SP
Tool/software:
SN55LVCP22-SP is a LVDS output. Can its output be terminated with a 150Ω or a 200Ω load (parallel resistor btw out+ and out- )? I would think so, just double checking.
Based on the datasheet, I interpret its current source (min/max) as 3.4mA_min (255mV/75Ω) and 6.3mA_max (475mV/75Ω) which is not a typical 2.5mA-4.5mA LVDS driver.
I want to size my receiver side VID to 500mV_min, so if I can use a 150Ω, minimum VID would be 510mV (3.4mA*150) which meets receiver spec.
The reason I want to double check is because the ibis model (V/I curve & rise/fall curve) on the TI website only models 100Ω load.