Part Number: TUSB2E11
Tool/software:
Dear Ti,
During the evaluation of the TUSB2E11 device for our design, we have identified a lack of detailed description regarding the OVP (Overvoltage Protection) functionality in the datasheet. To finalize the design validation, we require the following clarifications:
- Overvoltage Detection Thresholds (VOVP_TH)
- Low-to-High Transition Threshold: Exact voltage value triggering OVP activation.
- High-to-Low Transition Threshold: Voltage hysteresis for OVP release.
- OVP Operational Principles
- Circuit topology (e.g., comparator-based detection or analog monitoring).
- Response latency from fault detection to protective action (e.g., disconnect or current limiting).
- Behavior under sustained overvoltage conditions (fail-safe mode or auto-retry mechanism).
Please provide the above specifications or direct us to the relevant technical documentation. This information is critical for ensuring system reliability in USB2.0 hot-plug scenarios.
Best regards