Part Number: SN74LVCH16T245
Tool/software:
Hi TI team,
I’m using the SN74LVCH16T245DGGR in a level-shifting application with the following configuration:
-
VCCA = 1.8V
-
VCCB = 3.3V
However, I’ve observed an unusual issue:
-
When I apply 3.3V to VCCB, the VCCA rail rises immediately to 3.3V, even when I’m supplying 1.8V or leaving it unconnected.
-
I measured the resistance between VCCA and VCCB (before soldering the ICs), and it’s consistently less than 2 ohms.
-
This behavior occurs on 6 different ICs, all using ICs from the same batch.
-
The top marking on the IC is: “65A1DCK” (package: TSSOP-48).
From the datasheet, VCCA and VCCB are supposed to be independent, so I would not expect this kind of interaction.
Could you please help clarify:
-
Whether this resistance is expected or normal for this part?
-
If this behavior might be due to internal protection features, or possibly ESD structures?
-
Whether the “65A1DCK” marking corresponds to an official TI lot?
I’d appreciate your insights before proceeding further with hardware debugging.
Thank you in advance!
Best regards,
[Andi Mei]