Part Number: DS125DF410
Other Parts Discussed in Thread: SIGCONARCHITECT, DS110DF111, DS125DF111, DS250DF410
Tool/software:
Currently using a DS125DF410 in an application doing operational temperature range testing. When we test from +26C to 50C we have no issues in testing. However, when we test from -30C to 50C, we see our link stays up, but stops passing traffic. Ports passing traffic are via fiber optic and forced to 40G-KR (not autoneg)
Retimer Configuration:
- SMBus Load config via EEPROM
- Adaptation 0
- CDR Standard
- Unsel Data Rate
- DRV_SEL_VOD = 900mV
- Output Signal = Retimed Data
Traffic will pass again when either of these occur:
- We connect SigConArchitect Debugger to investigate and look at status
- We disable and enable one end of our ethernet ports.
Is there something that gets configured within the device at -30C that may cause failure as temperature is increased to 50C?