Part Number: DS90UB935-Q1
Tool/software:
Team
I am using 3Mp camera with DS90UB935 serializer, configured to 600Mbps per lane with 4 Lanes enabled. De-serializer part TI-971 or similar video aggregator has limitation of MIPI CSI-2 with 800pbs/lane and 2 Lanes.
Q1) Whether configuration works fine or any BW issue in video streaming?
Q2) Whether the serializer MIPI port overall data rate should match with De-serializer MIPI port overall data rate, irrespective of lane configuration or actual image data? i.e. serializer MIPI data rate over 4 lanes should be less than or equal to De-serializer MIPI data rate of 1600Mbps overall (800Mbps * 2 Lanes)?
Thanks