Part Number: TCAN1043A-Q1
Tool/software:
Hi team,
I have a question from customer related to the TCAN1043A and TCAN1146D receiver timing symmetry (ΔtREC).
In the datasheet of the TCAN1146D (Chapter 8.9 Switching Characteristics), it is stated that the ΔtREC at 2Mbps is intended for use with bit rates above 1 Mbps up to 2 Mbps and ΔtREC at 5Mbps above 2 Mbps up to 5 Mbps, see below screenshot.
![]()
In the datasheet of the TCAN1043A (Chapter 6.10 Switching Characteristics), such statement is not mentioned, see below screenshot.

Question:
Is such receiver timing symmetry statement from TCAN1146D also applicable for the TCAN1043A?
Means, are the following specification valid for TCAN1043A?
- ΔtREC_min=-50ns and ΔtREC_max=+20ns are intended for use with bit rates above 1Mbps up to 2Mbps.
- ΔtREC_min=-45ns and ΔtREC_max=+10ns are intended for use with bit rates above 2Mbps up to 5Mbps.
- ΔtREC_min=-25ns and ΔtREC_max=+10ns are intended for use with bit rates above 5Mbps up to 8Mbps.
Thank you,
Muwei Zheng