Part Number: LMR51435-Q1
Tool/software:
Hello TI expert,
We planning to use LMR51435-Q1 series switcher part [MPN:- LMR51435FSQDRRRQ1] in our new design. Before selecting we want to check the performance as per the simulation but this part not availabel on TI webench tool. So can you please help to share the efficiency and performance report of this switcher as per our below application
1. 5v to 1v2 Converter
I/P(Nominal):5.1V
I/p (Min) = 4.5V
I/p (Max) = 5.5V
Output Voltage = 1.2V
Output Current=1.5A
2. 5v to 3v3 Converter
I/P(Nominal):5.1V
I/p (Min) = 4.5V
I/p (Max) = 5.5V
Output Voltage = 3.3V
Output Current=1A