Part Number: SN65LVDS100
Tool/software:
Hi
I am using SN65LVDS100 for CML to LVDS conversion.
I would like to confirm the output characteristics of SN65LVDS100.
According to 8.5 Electrical Characteristics,
The range of VOD | is 247mV~454mV.
The range of Δ | VOD | is -50mV~50mV.
The range of VOC (SS) is 1.125V~1.375V.
The range of Δ VOC (SS) is -50mV~50mV.
I would like to confirm the voltage range of the output of SN65LVDS100,is the below right?
Vout(min) = VOC(SS)min - ΔVOC(SS)max - |VOD|max - Δ|VOD|max
= 1.125V - 50mV - 454mV - 50mV = 696mV
Vout(max) = VOC(SS)max + ΔVOC(SS)max + |VOD|max + Δ|VOD|max
= 1.375V + 50mV + 454mV + 50mV = 696mV = 1929mV
Thanks and Best Regards
Chunli Liang