Part Number: DS08MB200
Tool/software:
I have some questions regarding your product, DS08MB200TSQ/NOPB, and I would appreciate your guidance.
[Target Product]
DS08MB200TSQ/NOPB
[Questions]
Could you please provide guidance on the termination method for LVDS output usage of this product?
My understanding is that there is no internal termination resistor in the output stage of this product. Is this correct?
[Background]
We intend to input an LVDS signal into this product and output the signal in LVDS. The input system of this product has a characteristic impedance of 100Ω, and the output device requires an input characteristic impedance of 100Ω. Therefore, we plan to use 100Ω termination for both the input and output of this product.
The device at output of DS08MB200TSQ/NOPB does not have internal termination in the input stage (based on the specification sheet and actual component measurements), and it appears that there is no internal termination resistor in the output stage of DS08MB200TSQ/NOPB (based on the datasheet). Therefore, we planned to use external termination (100Ω) between the output of this product and the input of the other device.
However, when we created the actual circuit, the termination resistance between the signal P/N in the above path was 50-52Ω, suggesting that the external termination resistor of 100Ω is being combined with another resistance component. When the circuit is operated, it oscillates at approximately 5.3MHz. When the external termination resistor is removed, the termination resistance between the signal P/N in the above path becomes approximately 100Ω, and the oscillation stops.