Part Number: TCAN1469-Q1
Other Parts Discussed in Thread: AWR1843AOP
Tool/software:
We are designing and using the SPI chipset-up circuit as shown in the attached table. Please check if there is no problem.
|
CAN IC Setup TCAN1469-Q1 |
AOP Setup AWR1843AOP |
|||
|
PIN |
HW |
SW |
PIN |
HW |
|
Ncs(14) |
Internal Pull up |
Pull up (H14 AK |
nCS(D3) |
Internal Pull up |
|
SCK(8) |
CLOCK |
Pull up (F14 AJ MSS DMA) |
SCK(E2) |
Internal Pull up |
|
SDI(11) |
Internal Pull up |
Pull up (F13 AH MSS DMA) |
SDI(G1) |
Internal Pull up |
|
SDO(6) |
Open Drain |
Pull up (G14 AI MSS DMA) |
SDO(G3) |
Internal Pull up |
|
TXD(1) |
Internal Pull up |
Pull up (E14 AE MSS DMA) |
TXD(D1) |
Internal Pull up |
|
RXD(4) |
Internal Pull up |
Pull up (D13 AE MSS DMA) |
RXD(F2) |
Internal Pull up |