Part Number: DS320PR410
Other Parts Discussed in Thread: SN75LVPE5412
Tool/software:
Dear TI Support Team,
I hope this message finds you well.
We are qualifying the DS320PR410 linear redriver on a custom M.2 M-key to MCIO 4i PCIe 5.0 Adapter Card.
Under this configuration, PCIe 4.0/5.0 M.2/U.3 NVMe SSD we have tested enumerate successfully except the Samsung SSDs(We've tested Samsung 980 Pro, PM9A3, PM1743 SSDs), which consistently fails to be detected.
Strap / Register Settings Evaluated so far
| Function | Setting(s) Tried | Notes |
|---|---|---|
| PD | Inverted PERST# | |
| RX_DET | L0 / L1 / L4 | No change in behaviour |
| CTLE EQ | L0 (≈ 6 dB) / L1 (≈ 9 dB) / L2 (≈ 12 dB) | No change in behaviour |
| Flat-Gain | L4 (Recommended) |
Assistance Requested
-
Are there any known interoperability notes, errata, or application advisories involving DS320PR410 and Samsung PM1743?
-
If none exist, could you recommend next diagnostic steps or reference register settings to resolve this enumeration failure?
-
Any additional guidance, debug scripts, or documentation that TI can provide would be greatly appreciated.
Thank you for your support. I look forward to your advice.