Part Number: TCA9517
Tool/software:
Hi,
Based on the following characteristics(as provided in datasheet),
"Open-Drain I2C I/O"
"High-Impedance I2C Pins When Powered-Off"
We consider that below operating conditions does not allow any backdrive/current leakage from pull-ups on SDAB and SCLB to VCCB.
TCA9517 with VCCA and VCCB =0V(Unpowered) and pull-up at B side provided with different active voltage source (Amplitude of voltage=VCCB).
In above mentioned condition, it is expected that SDAB and SCLB remains at high impedance without any backdrive to VCCB (Assumption: open-drain SDAB and SCLB has no internal pull-ups).
Query:
Kindly confirm that there are no internal pull-ups for SDAA, SCLA, SDAB and SCLB.
Also suggest if there are any abnormalities expected in the above mentioned operating condition.
Regards,
MithunKumar V