Part Number: TXV0108
Other Parts Discussed in Thread: TXB0106
Tool/software:
Dear TI Team,
Could you please share the TI level shifter part which I can use in my QSPI application?
Below are the details for your reference.
- Voltage Translation: 1.2V to 1.8V
- Bidirectional
- No DIR pin required
- Max Frequency upto 166MHz
- Total Signals: 6 (CS, CLK, D0,D1,D2,D3)
Regards
Shyam