This thread has been locked.

If you have a related question, please click the "Ask a related question" button in the top right corner. The newly created question will be automatically linked to this question.

[FAQ] TXE8116-Q1: What is the Difference between I2C and SPI IO Expansion?

Part Number: TXE8116-Q1
Other Parts Discussed in Thread: TCAL6416, TXE8124, TXE8148, TXE8116

Tool/software:

FAQ: Logic and Voltage Translation > SPI I/O Expander >> Current FAQ

Both I2C and SPI I/O expansion solve the fundamental problem of I/O shortages. An MCU may run out of usable I/O's and therefore needs I/O expansion by using either the I2C bus or SPI protocol. The main differences between the two come down to the peripheral's features. We can analyze two devices in the market today that describe the main differences between using I2C vs. SPI I/O expansion when it comes to TCAL6416 and TXE81xx (TXE8116 / TXE8124 / TXE8148). 

Spec I2C - TCAL6416 SPI - TXE8116/24/48
Voltage Range 1.08 V to 3.6 V 1.65 V to 5.5 V
Data Rate 1 MHz up to 10 MHz
# of wires required for communication? 2 4
IO Count 16 16 / 24 / 48
Dual Supply? Yes No
/RESET? Yes Yes
/INT? Yes Yes
Requires Addressing? Yes, ADDR pin gives 2 unique addresses No, requires separate CS line for each IO expander (one CS for daisy chaining)
Ambient Temperature? -40C to 125C -40C to 125C
ICC (Standby Current) 14 uA 26 uA
5V Tolerant I/O's?  Yes Yes
Fail-safe features? No Yes
Daisy Chain? n/a Yes
VOL and IOL

VOL = 0.2V

IOL = 8 mA

VOL = 0.15 V

IOL = 8 mA

Multi-Port Set Feature? No Yes
Device ID Register? No Yes
Push-Pull / Open-Drain Register? Port-wise Individual Pin
Bus Holding? No Yes
Smart Interrupts / Latchable Inputs? Yes Yes
Interrupt Masking Yes Yes
Input Glitch Filter No Yes
Software Reset Yes Yes
HBM / CDM

4000V HBM

1000V CDM

2000 HBM

1000V CDM

Package Types

TSSOP (24): 7.8 mm x 6.4 mm

VSSOP (24): 6.1 mm x 4.9 mm

WQFN (24): 4 mm x 4 mm

VSSOP (32): 8 mm x 5 mm

VQFN (32): 5 mm x 5 mm

VSSOP (24): 6 mm x 5 mm

VQFN (24): 4 mm x 4 mm

These are some of the spec differences between the current I2C I/O expanders and newly released SPI I/O expanders.

The TXE81xx devices offer more overall functionality on the I/O pins over the agile I/O capabilities of I2C. TXE devices can operate at much higher speeds, and can operate up to 48 I/O's depending on the variant chosen.