Part Number: DP83848YB
Tool/software:
Starting electronic from ambient temperature to high temperature (20°C-70°C), communication still works. Conversely, starting at high temperature (~70°C) causes a breaking communication. To enable communication, starting electronics once temperature is at room temperature is necessary (waiting or with a -45°C refrigerant spray).
When starting at high temperature (>40°C), adding a second ceramic capacitor of 10uF (16V-0805) in parallel at PFBOUT (pin 19) and ground allowed better behaviour about communication breaking. Is the solution? Do you have any remarks to optimize the result?
In datasheet, you are precising that a tantalum 10uF capacitor is preferred, probably because you encountered poor performance? it is related ?