Part Number: TCAN1044A-Q1
TCAN1044AVDDFRQ1- TXD and RXD has internal pull-up and it's affecting our one functionality. Kindly suggest suitable CAN transceiver without internal pull-up. The alternate part should have bus fault protection more than 40V.
if it's have in-built termination resistor will be apperciated. The alternate PART need to match PIN to PIN for TCAN1044AVDDFRQ1.
Kindly suggest suitable part or can we customize the TCAN1044AVDDFRQ1 for our application.