Part Number: TCAN1043-Q1
Hi Expert,
Customer's system lose 120ohm resistor, and they test the CANH high logic is only 866mV regard to GND. And high level logic of CANHL to GND is also 866mV. Besides, Vsup =12V, VCC=EN=5V, Vio=3.3V.
Is it normal?

Thanks and regards,
Marvin