Part Number: TUSB4020BI
Other Parts Discussed in Thread: TUSB8042A
Hi team,
Could you please help to check whether we have suitable device for below requirements? Thanks.
- Operating voltage: VDD for 4.5V-5.5V, VDD for 3V-3.6V, VDD for 1.62V to 1.98V
- operating temp: -40 to +85
- upstream support HS 480MHz, full speed 12MHz. Downstream port support HS 480MHz, FS 12Mhz, LS 1.5MHz.
- support 7 Downstream ports
BRs.
Frank Cai