Part Number: TCAN1145-Q1
Hello Team,
We are exploring TCAN1145DMTRQ1 chip in our project.
I have following questions while using this chip.
- How do i sized the power rating of termination resistors used across CANH and CANL lines considering 16V battery short to CANH (& CANL) for 1min duration.?
- Will this device supports for load dump pulse voltage upto 40V at VSUP (pin: 10). for atleast 10 no of pulses in its lifetime.?
Following questions are for TCAN1044ADRBRQ1 chip
- Do we need to add CMC choke at CANH and CANL lines? what value is recommended?
- Do we need to connect supply volatge (3.3V or 5V) at NC/VIO pin?