Part Number: SN65MLVD040
Other Parts Discussed in Thread: SN65MLVD203B, SN65MLVD080,
We’re looking into multipoint LVDS transceivers and are getting confused at the supply current data description (ICC) in the Electrical Characteristics table.
For a single transceiver (e.g. SN65MLVD203B), the datasheet is mostly clear – with both the driver and receiver enabled max ICC is around 24mA. There’s confusing wording however, where the test condition states “all others open.” Is this just indicating that the signal IO pins are not actually in a connected state?
Then, for multiple transceiver ICs (e.g. SN65MLVD040, SN65MLVD080) the datasheet shows a value for “Both enabled” – because the RE/DE are not numbered, is this supply current assuming that all drivers and receivers are simultaneously enabled? Or is this a supply current for a single transceiver channel on the multi-channel IC?
Thanks,
Austen