Part Number: SN65EPT22
Good morning.
I' like to know what is the maximum current available on LVPECL outputs.
In an old hardware design, output pull-down (330 ohm) are connected to GND, not to Vcc - 2V, which means +6,7mA when Vout = Voh=+2,2V or +4,4mA when Vout = Vol= +1,44V. Current values when output pull-down are connected to Vcc-2V, are +20mA when Vout = Voh=+2,2V and +4,8mA when Vout = Vol= +1,44V. Does the current difference when Vout = Voh should be a problem ?
Sincerely,
Vincent Marsaud