Part Number: ESD1LIN24
Hello Team,
We hope this email finds you well.
Following an X-ray inspection of part number ESD1LIN24DYFR, we observed the presence of two internal construction variants within the same production population.
All inspected units are mounted in the same orientation on the PCB, with no observable differences in external appearance, solderability, or assembly behavior.
The variation is strictly limited to the internal die and/or bond wire orientation, as visible under X-ray inspection.
As per the datasheet, ESD1LIN24DYFR is specified as a bidirectional ESD protection device with no defined polarity.
In light of this, and given that we do not have in-house facilities to further assess internal design intent, we kindly request your confirmation on the following points:
- Whether multiple internal constructions (such as die mirroring or lead frame orientation differences) are permitted under the same part number.
- Confirmation that these internal variations have no impact on form, fit, or function, nor on the electrical performance or reliability of the device.
- A brief statement confirming that such internal construction differences are normal, controlled, and acceptable within the manufacturer’s design and assembly processes.
For your reference, the X-ray image:

We appreciate your support and look forward to your clarification.
Thanks in advance.