Part Number: DP83822I
Other Parts Discussed in Thread: DP83822EVM
Hello TI Support Team,
I am Kai Yang Eng, an Application Engineer at Broadcom supporting Industrial Fiber Optic transceivers. We are currently supporting a customer design using the TI DP83822I (100BASE-FX) connected to an external fiber-optic transceiver with LVPECL differential interface (Broadcom transceiver AFBR-59E5APZ). The customer experiences a functional issue with the transceiver. We suspect the root cause may be related to incorrect LVPECL termination / biasing / AC-coupling around the DP83822I differential I/O.
We need TI’s guidance to confirm the recommended DP83822I hardware interface for LVPECL in 100BASE-FX mode:
- DP83822I differential I/O electrical expectations
- Are the DP83822I FX differential pins intended to be used as LVPECL?
- What are the expected common-mode requirements, signal swing, and internal biasing/termination assumptions (if any)?
- Recommended termination / bias network
- For AC-coupled connection to an external LVPECL transceiver (which already integrates AC-coupling capacitors and internal termination on the module side), what external termination/biasing is required on the DP83822I side?
- Is a 100 Ohms differential termination across the pair at the DP83822I pins recommended?
- Are 50 Ohms pull-ups to 3.3 V recommended/allowed for DP83822I LVPECL termination? (In our review, this looks unusual and may cause incorrect common-mode or double termination.)
- Placement guidance
- If external termination is required: should it be near the DP83822I pins (receiver/PHY side), or near the transceiver?
- Documentation request
- The DP83822I datasheet does not clearly describe the differential I/O termination options for this LVPECL use case. If there is an application note, layout guideline, or reference design specifically for DP83822I + 100BASE-FX + LVPECL termination, please point us to the correct TI reference.
Thank you for your support and any recommended schematics / calculations to ensure DP83822I compatibility with LVPECL external transceivers in 100BASE-FX mode.
Best regards,
Kai Yang Eng
Application Engineer, Broadcom