Part Number: TLK1221
Hello TI Team,
I am working with the TLK1221EVM and facing an intermittent data alignment issue. I would appreciate your guidance.
My Setup:
-
Using TLK1221 in RAW 10-bit mode (SYNCEN = LOW)
-
Only TD[2:0] are actively driven
-
Remaining TD[9:3] are tied to GND
-
PRBSEN = LOW
-
RBCMODE = LOW
-
Using an external 100 MHz oscillator (50 ppm)
-
Clock source and TLK1221 are currently powered from separate power supplies
-
Testing internal loopback
Issue Observed:
-
Sometimes RD[2:0] match TD[2:0] correctly.
-
Other times, after power cycling, the received data appears bit-shifted (misaligned).
-
After multiple power cycles, alignment eventually becomes correct.
-
Since TLK1221 has no reset pin, full power cycling is required to recover.
Additional Test (Using EVM JMP6):
To rule out low transition density:
-
Used JMP6 on EVM
-
Drove all TD[9:0] with different data patterns
However:
The same intermittent misalignment is observed.
-