Part Number: TCAN1044A-Q1
1. Encapsulation: SOP-8 or SOIC-8. The pin sequence is as follows:

2. Power supply voltage: can support 5.0V voltage
3. I/O level compatibility: Supports both 3.3V and 5.0V levels
4. Silent or standby pin: High level enabled
5. Bandwidth: ≥ 5Mbps
6. Static working current: ≤ 50uA @ power supply, ≤ 50uA@I /O power supply
7. Maximum power consumption: ≤ 70mA@5Mbps
8. Working environment temperature: -40 ℃ to+85 ℃
9. Welding: SMT (reflow soldering furnace)
10. Packaging: Roll and Tape