Because of the Thanksgiving holiday in the U.S., TI E2E™ design support forum responses may be delayed the week of November 23.

This thread has been locked.

If you have a related question, please click the "Ask a related question" button in the top right corner. The newly created question will be automatically linked to this question.

TCAN1462-Q1: Need Information

Part Number: TCAN1462-Q1
Other Parts Discussed in Thread: TCAN1466V-Q1

ITEM NUMBER


SVI1H-IC-001626

MPN_DESCRIPTION

IC,CAN TRANSCEIVER,DUAL,TCAN1466V-Q1,SIC,VSON-14,AEC(PRERELEASED)

MANUFACTURER PART NUMBER (MPN)


TCAN1466VDMTRQ1

ABOVE DESCRIPTION MATCHES WITH MPN ? (YES / NO) ?

 

GIVEN MPN IS CORRECT & ORDERABLE / INCORRECT / INVALID ?

 

IS THIS MPN AVAILABLE IN TAPE & REEL PACKAGING OPTION ? (YES / NO) ?

 

IF YES, PROVIDE US CORRECT & ORDERABLE TAPE & REEL PART NUMBER FOR PURCHASE ORDER #PO’s ?

 

LIFE CYCLE STATUS (ACTIVE / OBSOLETE / NRND) ?

 

IF NRND, PLEASE PROVIDE US LTB AND LTS DATE ?

 

IF OBSOLETE, SUGGEST US EXACT DROP-IN REPLACEMENT WITH SAME FFF ?

 

MOUNTING TYPE: SURFACE MOUNT TECHNOLOGY (SMT) ? (YES / NO) ?

 

CASE SIZE WITH PIN COUNTS (Ex. SMD, SOT, 0603, TSSOP, FBGA etc.) ?

 

MPN AUTOMOTIVE QUALIFIED STATUS (YES/NO)?

 

AEC QUALIFIED ? (YES / NO) ?

 

PPAP LEVEL 3 CAPABLE ? (YES / NO) ?

 

IF NO, PLEASE SUGGEST US EXACT DROP-IN REPLACEMENT WITH SAME FFF, AEC & PPAP ?

 

PART MARKING ?

 

SHELF LIFE IN DAYS / MONTHS / YEARS ?

 

MOISTURE SENSITIVITY LEVEL (MSL) ?

 

PACKAGING TYPE (TAPE & REEL, ROLL, TRAY, TUBE, AMMO, BULK etc.) ?

 

ROHS COMPLIANT WITHOUT EXEMPTIONS ? (YES / NO) ?

 

IF NO, CONFIRM US EXACT ROHS TYPE EXEMPTIONS (For ex. 7c-I, 7a, 6b etc. Exemptions) ?

 

DATASHEET LINK // DATASHEET IN PDF // SPECIFICATION SHEET // DRAWING SHEET IN PDF

 

 

  • Hi Dhiraj,

    EM NUMBER


    SVI1H-IC-001626

    MPN_DESCRIPTION

    IC,CAN TRANSCEIVER,DUAL,TCAN1466V-Q1,SIC,VSON-14,AEC(PRERELEASED)

    MANUFACTURER PART NUMBER (MPN)


    TCAN1466VDMTRQ1

    ABOVE DESCRIPTION MATCHES WITH MPN ? (YES / NO) ?

     No, should be 


    TCAN1476VDMTRQ1. See data sheet.

    GIVEN MPN IS CORRECT & ORDERABLE / INCORRECT / INVALID ?

     TCAN1476VDMTRQ1

    IS THIS MPN AVAILABLE IN TAPE & REEL PACKAGING OPTION ? (YES / NO) ?

     Yes. See page 38 of the data sheet

    IF YES, PROVIDE US CORRECT & ORDERABLE TAPE & REEL PART NUMBER FOR PURCHASE ORDER #PO’s ?

     Yes. See page 38 of the data sheet

    LIFE CYCLE STATUS (ACTIVE / OBSOLETE / NRND) ?

     Active

    IF NRND, PLEASE PROVIDE US LTB AND LTS DATE ?

     NA

    IF OBSOLETE, SUGGEST US EXACT DROP-IN REPLACEMENT WITH SAME FFF ?

     NA

    MOUNTING TYPE: SURFACE MOUNT TECHNOLOGY (SMT) ? (YES / NO) ?

     Yes see package information, page 1 of the data sheet.

    CASE SIZE WITH PIN COUNTS (Ex. SMD, SOT, 0603, TSSOP, FBGA etc.) ?

     VSON (14, DMT)

    MPN AUTOMOTIVE QUALIFIED STATUS (YES/NO)?

     Yes

    AEC QUALIFIED ? (YES / NO) ?

     Yes

    PPAP LEVEL 3 CAPABLE ? (YES / NO) ?

     Yes

    IF NO, PLEASE SUGGEST US EXACT DROP-IN REPLACEMENT WITH SAME FFF, AEC & PPAP ?

     NA

    PART MARKING ?

     TCAN

    1476

    Per page 37 of the data sheet

    SHELF LIFE IN DAYS / MONTHS / YEARS ?

     See product shelf life. 

    (i) Product conforms to TI’s published Specifications for such Product for a period of twelve (12) months after the date TI or a TI-authorized distributor delivers such Product

    MOISTURE SENSITIVITY LEVEL (MSL) ?

     Level 2 

    Per page 37 of the data sheet

    PACKAGING TYPE (TAPE & REEL, ROLL, TRAY, TUBE, AMMO, BULK etc.) ?

     Tape and reel 

    Per page 38 of the data sheet

    ROHS COMPLIANT WITHOUT EXEMPTIONS ? (YES / NO) ?

     ROHS compliant

    Per page 37 of the data sheet

    IF NO, CONFIRM US EXACT ROHS TYPE EXEMPTIONS (For ex. 7c-I, 7a, 6b etc. Exemptions) ?

     NA

    DATASHEET LINK // DATASHEET IN PDF // SPECIFICATION SHEET // DRAWING SHEET IN PDF

     

    See data sheet.

    Best Regards,

    Michael.