Part Number: TCAN1463-Q1
Other Parts Discussed in Thread: TCAN1043-Q1
Hi expert
Does TCAN1043-Q1 support cleaning with DI water?
Customer is requesting confirm from us: if our device can support below requirement:
- Water : Minimum spec DI water at input 0.25uS/cm (4MΩ-cm) ,
- Target spec DI water at input 0.17uS/cm 6MΩ-cm target.
- Water conductivity : Target water conductivity at end of rinse 20.0uS/cm (50kΩ-cm)
- Time : 30 mins
- Temp : 85℃
Support need: could you help confirm this?
Best Regards!
Mason