Part Number: TCAN1044V
Other Parts Discussed in Thread: TCAN1044A-Q1
Hi TI Team,
Please find the schematic of CAN FD - TCAN1044VDRQ1 for review, Kindly share your valuable feedback on the same.
Project Details:
- Segment: Passenger Car
- Application: Cockpit Domain Controller
- CAN Speed: 5 Mbps (CAN FD)
- MCU I/O Voltage (VIO): 1.8 V
1. Please confirm whether a 1/10 W termination resistor is sufficient for this CAN FD application, or if a higher power rating is recommended.
2. Does standby mode and remote wake-up function reliably work with 1.8 V supply