Part Number: TRS3243E
We are evaluating TRS3243E (3.3V supply, 0.1µF charge-pump capacitors) in a loopback configuration (TX-RX, RTS-CTS).
We observed that the RS-232 output falling edge sometimes shows a two-slope behavior, especially after the output stays in the HIGH (negative RS-232 level) state for a relatively long time. Communication works correctly without errors.
- Is a multi-slope (non-linear) falling edge waveform considered normal behavior for TRS3243E drivers?
- Does the internal charge-pump regulation (V+/V− behavior during idle) affect transient output slew characteristics depending on idle duration?
- Are there any application notes or characterization data describing waveform dependence on idle time or charge-pump state?

Best Regards,
Ryu.