TCA9617B: No max junction temperature avaialble in datasheet

Part Number: TCA9617B

I have two questions:

In the datasheet of the TCA9617B is no max junction temperature mentioned.
Only storage temperature 150°C is available. Can you please provide the max junction temperature?

The ambient temperature is +85°C is this the ambient air temperature or the ambient PWB temperature?