ESD451: Need a alternate part

Part Number: ESD451

Hi,

I need a TVS diode with the below specs, i have found ESD451DPLR as an option but its 0201 package which is very small for use to assembly and deassmebly manually... so kindly suggest some bigger package parts with some alternates options.

Required Specs:

Bidirectional Channels 1
Voltage - Reverse Standoff (Typ) 5V (Max)
Voltage - Breakdown (Min) 6.5V
Voltage - Clamping (Max) @ Ipp 10V
Current - Peak Pulse (10/1000µs) 3A (8/20µs)
ESD (AIR) 18kV
ESD (CONTACT) 15kV
Capacitance @ Frequency 0.35pF @ 1MHz

Regards,

Madhavan J.