Part Number: DS90UB953-Q1
Other Parts Discussed in Thread: DS90UB954-Q1
HI
We are working on the ex-proof PTZ thermal camera design in which we are using the thermal moudle which is having the CMOS 16 Bit data output for thermal video and MIPI-4lane for radiometric data.
We need to travel these signals for upto 1m of distance from one barrel to another barrel.

We are following the below architecture to use the serializer IC.
Our camera moudle specs is as below:
Bit rate: 640x512
FPS: 30Hz