TS5A22364-Q1: device proposal suggestion

Part Number: TS5A22364-Q1

Hi team,

Could you help to suggest a device to meet the requirement below?

  1. Vin ranges from 0V to 3.3V. No negative input votage.
  2. SPDT, signle channel is preferred. Morethan one channel in one device is acceptable.
  3. RDSon <200mohm
  4. turn on time and turn off time should be less than 200ns.
  5. Q1 grade.
  6. Sample before nd of Y27.

B&R

Lijia