TCA9846: Integrated buffer

Part Number: TCA9846

Dear Texas Instruments Support,

We evaluated TCA9846PWR as an alternate to NXP PCA9646PW,118, but it does not provide the required bus buffering.Could you recommend a TI part that provides four independently selectable, buffered and isolated I²C channels, supports 3.3 V and 1 MHz operation, and preferably comes in a TSSOP-16 package? The part must comply with RoHS without relying on any exemptions. Please provide the datasheet and RoHS documentation for your recommendation.Regards,
Mounika
8553984859