TFP401A-EP: HDMI to LVDS Conversion

Part Number: TFP401A-EP
Other Parts Discussed in Thread: DS90C387A, SN65LVDS93A, TFP401A, DS90UB949-Q1, DS90UB948-Q1

Hi Team,

Could you please suggest a suitable HDMI-to-LVDS conversion solution using Texas Instruments (TI) components for interfacing with the LCD display?

We would like your support in defining the hardware architecture and selecting suitable components for the following functions:

  1. HDMI-to-LVDS conversion, including suitable HDMI receiver and LVDS transmitter ICs.

  2. LCD panel interface and required power supply architecture.

  3. LCD backlight control, including brightness adjustment using PWM, backlight enable and fault monitoring.

  4. Please advise whether a separate slave MCU is required for backlight control or whether these functions can be handled directly by the existing main MCU.

Kindly suggest the recommended TI components, reference designs and any relevant application notes.

Please also share a proposed hardware block diagram for the overall solution.

  • Hi,

    To implement a HDMI to LVDS is a two-chip signal path: a TMDS receiver that decodes HDMI into parallel RGB, followed by an FPD-Link/LVDS serializer that drives the panel. TI's application note SLLA325C documents exactly this topology, including both the 1-channel LVDS TX configuration (4 LVDS data pairs + clock from 24-bit RGB, PIXS=Low) and the 2-channel configuration (8 LVDS pairs + 2 clocks from 48-bit odd/even RGB, PIXS=High).

    Thanks

    David

  • Hi David,

    Thank you for your reply.

    We are currently evaluating alternatives to the RTD2513, which is being used in our design as an HDMI receiver, video scaler, and LVDS transmitter.

    We reviewed TI application note SLLA325C, which describes an HDMI/DVI-to-LVDS implementation using a TMDS receiver (e.g., TFP401A) and an LVDS serializer (e.g., SN65LVDS93A/DS90C387A). We understand that this architecture provides HDMI/DVI-to-LVDS conversion; however, we would like clarification on its capability to replace the RTD2513 in our application. [ti.com]

    Our requirements are as follows:

    • HDMI input interface
    • LVDS output interface
    • Support for multiple display panels with different native resolutions
    • Ability to select display configuration through DIP switches or GPIOs
    • Support for multiple EDID profiles based on the selected display
    • Video scaling to the native resolution of the connected panel
    • Support for both single-channel and dual-channel LVDS panels
    • Support for VESA and JEIDA LVDS mappings

    Could you please clarify:

    1. Does TI offer a scaler-based solution that can replace the functionality of the RTD2513?
    2. Does the TFP401A + LVDS serializer solution support video scaling, or is it limited to fixed-timing HDMI-to-LVDS conversion?
    3. Are there TI devices that can accept multiple HDMI input resolutions and scale them to various LVDS panel resolutions (e.g., 1024×768, 1280×800, 1366×768, and 1920×1080)?
    4. Can multiple EDID profiles be implemented and selected through external GPIOs or DIP switches in a TI-recommended architecture?
    5. Is there a TI reference design available for a multi-resolution HDMI-to-LVDS display solution with scaling functionality?
  • Hi,

    The alternate solution would be the DS90UB949-Q1 serializer which has an HDMI input interface, supports TMDS clock up to 170MHz, I2C, SPI, simultaneous bidirectional communication, multiple GPIOs, EDID...etc. You can then pair this serializer with the DS90UB948-Q1 single/Dual LVDS output interface de-serializer to achieve the HDMI to LVDS design. 

    1. Does TI offer a scaler-based solution that can replace the functionality of the RTD2513?
      1. TI does not have a Scalar-based solution. 
    2. Does the TFP401A + LVDS serializer solution support video scaling, or is it limited to fixed-timing HDMI-to-LVDS conversion?
      1. Both solutions are limited to fixed-timing HDMI to LVDS conversion.
    3. Are there TI devices that can accept multiple HDMI input resolutions and scale them to various LVDS panel resolutions (e.g., 1024×768, 1280×800, 1366×768, and 1920×1080)?
      1. TFP401A can support any resolution as long as the resolution pixel clock is between 25 and 165MHz. 
      2. DS90UB949-Q1 can support any resolution as long as the resolution pixel clock is between 25 and 170MHz.
    4. Can multiple EDID profiles be implemented and selected through external GPIOs or DIP switches in a TI-recommended architecture?
      1. TFP401A EDID has to be stored in an external EEPROM
      2. DS90UB949-Q1 has an internal EEPROM and can support multiple EDID profile, but not selectable using external GPIO or DIP switches.
    5. Is there a TI reference design available for a multi-resolution HDMI-to-LVDS display solution with scaling functionality?
      1. You can use DS90UB949-Q1 and DS90UB948-Q1 EVM design as a reference design. 

    Thanks

    David