Part Number: DS125BR820
Hi team,
I have a question regarding the maximum supply current of the DS125BR820.
According to Section 6.5 Electrical Characteristics, the current consumption is specified as:
- Typical: 220 mA
- Maximum: 280 mA
The test conditions are:
- EQ = Level 4
- VOD = Level 6
- RXDET = 1
- PWDN = 0
Our customer would like to know whether 280 mA can be considered the guaranteed maximum supply current under all supported operating conditions.
Could you please advise on:
- Can IDD exceed 280 mA depending on operating temperature, EQ setting, VOD setting, data rate, or input data activity?
- If yes, could you provide a worst-case or estimated maximum current that should be used for power-supply design?
- Specifically, what current should be assumed for worst-case operation over −40°C to +85°C and up to 12.5 Gbps with all 8 channels active?
Even an approximate value or recommended design margin would be helpful.
Best regards,
Kyohei
Kyohei