Part Number: ESD441
I am evaluating as an alternate for ESDALC6V1-1U2 . ESD441DPLR specifies the clamping voltage of 6.3 V at 1 A and 6.5 V at 5 A under TLP, but the existing part is characterized using a 2.5 µs square pulse.
Could you confirm the TLP pulse width and rise time used for ESD441DPLR? Does TI have clamping data for ESD441DPLR using a 2.5 µs square pulse at 1 A to 5 A, or another method for making a valid comparison?