Other Parts Discussed in Thread: TLK1501, TLK2501
Looking for a Low Cost DeSerializer. Here are my requirements. I see there are several solutions. Hoping someone can direct me to the best solution relative to price, performance and product life.
http://www.ti.com/ww/en/analog/interface/serdes.shtml
Serial Side:
Max/Min Speed – 960Mbps (includes 8b/10b overhead)
Protocol - custom
Clock – 8b/10b
Cable Length- variable <10ft
I/O – CML (VDD18CML/2) 0.9 V
Parallel bus interface :
I/O type- (1.8v logic)
Bit width <=10bits
Max Bus Speed - 100mHz