Other Parts Discussed in Thread: TPD4S009
TI Team,
I'm looking for an ESD device that meets a more stringent requirement of the GR1089 standard. The diagrams below are pulled from the standard for 4.6.2.1.3. as well as the test levels in Table 4-2, Surge test number 13 for Intra-Building Ports up to 4 pairs (Gigabit Ethernet). Notice that the test level was 1500V/750A, 1.2/50uS Voltage, 8/20uS Current Combination Waveform as displayed below. This is part of the NEBS body and more information can be obtained from the link shown here:
http://www.metlabs-cn.com/admin/Editor/uploadfile/20111223123109733.pdf
Does the TPD4S009 family, or for that matter, any of your ESD/TVS devices address the standard? The datasheet has no information related to this. Again, the standard is relatively new as it came out around August of last year.
Thanks for your help.
-David