Other Parts Discussed in Thread: LMH0030, LMH0040
Hello~
The following statement is extracted from the LMH0030 datasheet.
APPLICATION INFORMATION
Complete details for the SD130ASM evaluation PCB are available on TI’s WEB site. This circuit demonstrates the capabilities of the LMH0030 and allows its evaluation in a native configuration. An assembled demonstration board kit, part number SD130EVK, complete with operating instructions, drawing package and list of materials is available. Contact the Interface Products Group or the Serial Digital Video and Interface Applications Group for ordering information. Complete circuit board layouts, schematics and other information for the SD130EVK are also available on TI's WEB site in the application information for this device. For latest product details and availability information, please see: www.ti.com/appinfo/interface.
According to the above statement, LMH0030 seems to have the EVM which name is SD130EVK.
But, no information for SD130EVK was found.
Where can I get the information for SD130EVK in the TI's web??
If this product already was discontinued, would you please provide the information such as "Complete circuit board layouts, schematics, user's guide and other information"??
Thanks... C.W. :)