Other Parts Discussed in Thread: DS90CF383B, DS90CF383, DS92LV0422, DS92LV0421, DS92LV0412, DS92LV0411, DS90UH928Q, DS90UB928Q
There are two 24-bit color mapping formats, LDI and VESA. Our PCB is designed for LDI. Does a variant of the DS90CF383B exists that remaps TxIN[28..1] so that this conversion occurs in the serializer? For example one PWA that uses LVDS in the LDI color mapping format would be populated with DS90CF383B and another PWA that uses LVDS VESA color mapping format would be populated with DS90CF???.
Such a part would pin-out like column 2. At the bottom of the table a list of LDI>VESA is listed.
| Pin # | DS90CFnnn Pin-Signal |
DS90CD383 Pin-Signal |
24-bit LDI | 24-bit VESA | ||||||||||
| 2 | TxIN6 | TxIN5 | RED_1 | RED_7 | Cycle | |||||||||
| 3 | TxIN3 | TxIN6 | RED_7 | RED_5 | ||||||||||
| 4 | TxIN10 | TxIN7 | GREEN_2 | GREEN_0 | ||||||||||
| 6 | TxIN11 | TxIN8 | GREEN_3 | GREEN_1 | DS90CF383B | |||||||||
| 7 | TxIN7 | TxIN9 | GREEN_4 | GREEN_2 | ||||||||||
| 8 | TxIN13 | TxIN10 | GREEN_0 | GREEN_6 | ||||||||||
| 10 | TxIN14 | TxIN11 | GREEN_1 | GREEN_7 | LVDS_TX0 | Pin | 4 | 3 | 56 | 55 | 54 | 52 | 51 | |
| 11 | TxIN8 | TxIN12 | GREEN_5 | GREEN_3 | DS90CFnnn_TxOUT0 | TxIN10 | TxIN3 | TxIN2 | TxIN1 | TxIN0 | TxIN5 | TxIN27 | ||
| 12 | TxIN9 | TxIN13 | GREEN_6 | GREEN_4 | DS90CF383_TxOUT0 | TxIN7 | TxIN6 | TxIN4 | TxIN3 | TxIN2 | TxIN1 | TxIN0 | ||
| 14 | TxIN12 | TxIN14 | GREEN_7 | GREEN_5 | 24-bit LDI format | GREEN_2 | RED_7 | RED_6 | RED_5 | RED_4 | RED_3 | RED_2 | ||
| 15 | TxIN16 | TxIN15 | BLUE_2 | BLUE_0 | 24-bit VESA format | GREEN_0 | RED_5 | RED_4 | RED_3 | RED_2 | RED_1 | RED_0 | ||
| 16 | TxIN21 | TxIN16 | BLUE_0 | BLUE_6 | ||||||||||
| 18 | TxIN22 | TxIN17 | BLUE_1 | BLUE_7 | LVDS_TX1 | Pin | 19 | 15 | 14 | 12 | 11 | 7 | 6 | |
| 19 | TxIN17 | TxIN18 | BLUE_3 | BLUE_1 | DS90CFnnn_TxOUT0 | TxIN17 | TxIN16 | TxIN12 | TxIN9 | TxIN8 | TxIN7 | TxIN11 | ||
| 20 | TxIN15 | TxIN19 | BLUE_4 | BLUE_2 | DS90CF383_TxOUT1 | TxIN18 | TxIN15 | TxIN14 | TxIN13 | TxIN12 | TxIN9 | TxIN8 | ||
| 22 | TxIN18 | TxIN20 | BLUE_5 | BLUE_3 | 24-bit LDI format | BLUE_3 | BLUE_2 | GREEN_7 | GREEN_6 | GREEN_5 | GREEN_4 | GREEN_3 | ||
| 23 | TxIN19 | TxIN21 | BLUE_6 | BLUE_4 | 24-bit VESA format | BLUE_1 | BLUE_0 | GREEN_5 | GREEN_4 | GREEN_3 | GREEN_2 | GREEN_1 | ||
| 24 | TxIN20 | TxIN22 | BLUE_7 | BLUE_5 | ||||||||||
| 25 | TxIN23 | TxIN23 | GND | NA | LVDS_TX2 | Pin | 30 | 28 | 27 | 24 | 23 | 22 | 20 | |
| 27 | TxIN24 | TxIN24 | HSYNC | HSYNC | DS90CFnnn_TxOUT0 | TxIN26 | TxIN25 | TxIN24 | TxIN20 | TxIN19 | TxIN18 | TxIN15 | ||
| 28 | TxIN25 | TxIN25 | VSYNC | VSYNC | DS90CF383_TxOUT2 | TxIN26 | TxIN25 | TxIN24 | TxIN22 | TxIN21 | TxIN20 | TxIN19 | ||
| 30 | TxIN26 | TxIN26 | DEN | DEN | 24-bit LDI format | DEN | VSYNC | HSYNC | BLUE_7 | BLUE_6 | BLUE_5 | BLUE_4 | ||
| 50 | TxIN4 | TxIN27 | RED_0 | RED_6 | 24-bit VESA format | DEN | VSYNC | HSYNC | BLUE_5 | BLUE_4 | BLUE_3 | BLUE_2 | ||
| 51 | TxIN27 | TxIN0 | RED_2 | RED_0 | ||||||||||
| 52 | TxIN5 | TxIN1 | RED_3 | RED_1 | LVDS_TX3 | Pin | 25 | 18 | 16 | 10 | 8 | 2 | 50 | |
| 54 | TxIN0 | TxIN2 | RED_4 | RED_2 | DS90CFnnn_TxOUT0 | TxIN23 | TxIN22 | TxIN21 | TxIN14 | TxIN13 | TxIN6 | TxIN4 | ||
| 55 | TxIN1 | TxIN3 | RED_5 | RED_3 | DS90CF383_TxOUT3 | TxIN23 | TxIN17 | TxIN16 | TxIN11 | TxIN10 | TxIN5 | TxIN27 | ||
| 56 | TxIN2 | TxIN4 | RED_6 | RED_4 | 24-bit LDI format | GND | BLUE_1 | BLUE_0 | GREEN_1 | GREEN_0 | RED_1 | RED_0 | ||
| 24-bit VESA format | NA | BLUE_7 | BLUE_6 | GREEN_7 | GREEN_6 | RED_7 | RED_6 | |||||||
| LDI | VESA | |||||||||||||
| 7 | 5 | |||||||||||||
| 6 | 4 | |||||||||||||
| 5 | 3 | |||||||||||||
| 4 | 2 | |||||||||||||
| 3 | 1 | |||||||||||||
| 2 | 0 | |||||||||||||
| 1 | 7 | |||||||||||||
| 0 | 6 |